How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.688 | AB: | 6.76 |
| BF: | 0.53 | AK: | 8.5 |
| I: | 7.5 in | Center Distance (in): | 5.25 in |
| AE2: | 0.97 | D: | 4.88 |
| AF: | 0.38 | L: | 10.88 in |
| H: | 0.53 in | LL: | 5.25 in |
| BE1: | 0.5 in | AG: | 10.5 |
| P: | 4.62 in | AA: | 15.19 |
| U: | 1.25 in | G: | 3.63 |
| V: | 4.26 in | L1: | 14.3 in |
| AJ: | 7.25 | BD: | 9 |
Technical Specifications
| Input Keyway: | 1/4 X 3.00 in | Assembly: | YFC-2 |
| Housing Material: | Cast Iron | Motor Frame Size: | 210TC |
| Input HP @ 1750 RPM: | 5.14 | Output Diameter (in): | 2.688 in |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 1.25 in | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | Output RPM: | 35 |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Model Code: | 52YFC | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 5.25 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Gear Type: | Worm | Output Key: | 5/8 X 4.00 |
| Bore Code: | 43 | Ratio: | 50:1 |
| Input Style: | Flexible Coupling Input | Series Code: | OE |
| Ratio Range: | 50:1 | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 6950 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

