How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 15.19 | AB: | 6.76 |
| T: | 2.688 | AJ: | 7.25 |
| G: | 3.63 | U: | 1.25 in |
| L1: | 14.3 in | BF: | 0.53 |
| AF: | 0.38 | I: | 7.5 in |
| AE2: | 0.97 | LL: | 5.25 in |
| H: | 0.53 in | L: | 10.88 in |
| D: | 4.88 | P: | 4.62 in |
| Center Distance (in): | 5.25 in | BE1: | 0.5 in |
| AK: | 8.5 | V: | 4.26 in |
| BD: | 9 | AG: | 10.5 |
Technical Specifications
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 210TC | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 5.25 | Input Keyway: | 1/4 X 3.00 in |
| Output Shaft: | Hollow Bore | Output Key: | 5/8 X 4.00 |
| Input Diameter (in): | 1.25 in | Bore Code: | 43 |
| Model Code: | 52YFC | Ratio: | 50:1 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Output RPM: | 35 |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Assembly: | YFC-2 | Output Diameter (in): | 2.688 in |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Ratio Range: | 50:1 | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 5.14 | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

