How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 10.88 in | Center Distance (in): | 5.25 in |
| AJ: | 7.25 | G: | 3.63 |
| L1: | 14.3 in | LL: | 5.25 in |
| I: | 7.5 in | AF: | 0.38 |
| P: | 4.62 in | AB: | 6.76 |
| V: | 4.26 in | AE2: | 0.97 |
| BE1: | 0.5 in | AG: | 10.5 |
| AA: | 15.19 | D: | 4.88 |
| BD: | 9 | BF: | 0.53 |
| U: | 1.25 in | AK: | 8.5 |
| H: | 0.53 in | T: | 2.688 |
Technical Specifications
| Input Keyway: | 1/4 X 3.00 in | Reducer: | Worm - Right Angle |
| Series Code: | OE | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 43 |
| Output Diameter (in): | 2.688 in | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Motor Frame Size: | 210TC | Service Factor: | 1 |
| Output RPM: | 35 | No. of Gear Reductions: | Single |
| Ratio: | 50:1 | Output Key: | 5/8 X 4.00 |
| Ratio Range: | 50:1 | Shaft Seal Material: | Viton |
| Input Diameter (in): | 1.25 in | Assembly: | YFC-2 |
| Input HP @ 1750 RPM: | 5.14 | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 5.25 | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Model Code: | 52YFC | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

