How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | T: | 2.688 |
| AG: | 10.5 | AJ: | 7.25 |
| I: | 7.5 in | AB: | 6.76 |
| L: | 10.88 in | AK: | 8.5 |
| G: | 3.63 | AA: | 15.19 |
| V: | 4.26 in | U: | 1.25 in |
| BE1: | 0.5 in | L1: | 14.3 in |
| BF: | 0.53 | P: | 4.62 in |
| D: | 4.88 | BD: | 9 |
| LL: | 5.25 in | AE2: | 0.97 |
| H: | 0.53 in | AF: | 0.38 |
Technical Specifications
| Ratio: | 60:1 | Input Style: | Flexible Coupling Input |
| Input HP @ 1750 RPM: | 4.27 | Output RPM: | 29.2 |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Service Factor: | 1 | Assembly: | YFC-2 |
| Output Shaft: | Hollow Bore | Output Key: | 5/8 X 4.00 |
| Output Diameter (in): | 2.688 in | Product Type: | Right Angle |
| Input Diameter (in): | 1.25 in | Input RPM: | 1,750 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Bore Code: | 43 | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 5.25 | Input Keyway: | 1/4 X 3.00 in |
| Ratio Range: | 60:1 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 210TC |
| Output Shaft Direction: | 2 | Model Code: | 52YFC |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

