How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 10.88 in | BF: | 0.53 |
| AF: | 0.38 | BD: | 9 |
| AB: | 6.76 | V: | 4.26 in |
| AA: | 15.19 | I: | 7.5 in |
| Center Distance (in): | 5.25 in | P: | 4.62 in |
| AG: | 10.5 | U: | 1.25 in |
| H: | 0.53 in | AJ: | 7.25 |
| AK: | 8.5 | BE1: | 0.5 in |
| G: | 3.63 | L1: | 14.3 in |
| AE2: | 0.97 | LL: | 5.25 in |
| D: | 4.88 | T: | 2.688 |
Technical Specifications
| Input HP @ 1750 RPM: | 24 | Input Diameter (in): | 1.25 in |
| Ratio Range: | 7.5:1 | Service Factor: | 1 |
| Product Type: | Right Angle | Output Diameter (in): | 2.688 in |
| Assembly: | YFC-2 | Ratio: | 7.5:1 |
| Input Keyway: | 1/4 X 3.00 in | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 5.25 |
| Output Shaft: | Hollow Bore | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Output RPM: | 233 | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Bore Code: | 43 |
| Output Key: | 5/8 X 4.00 | Model Code: | 52YFC |
| Input RPM: | 1,750 | Motor Frame Size: | 210TC |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,562 lb |

