How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.688 | H: | 0.53 in |
| BD: | 9 | BF: | 0.53 |
| D: | 4.88 | V: | 4.26 in |
| AG: | 10.5 | AJ: | 7.25 |
| G: | 3.63 | L: | 10.88 in |
| AA: | 15.19 | P: | 4.62 in |
| U: | 1.25 in | L1: | 14.3 in |
| Center Distance (in): | 5.25 in | BE1: | 0.5 in |
| AK: | 8.5 | AE2: | 0.97 |
| I: | 7.5 in | LL: | 5.25 in |
| AF: | 0.38 | AB: | 6.76 |
Technical Specifications
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 5/8 X 4.00 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Output RPM: | 21.9 | Model Code: | 52YFC |
| Output Diameter (in): | 2.688 in | Input Style: | Flexible Coupling Input |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 2.91 |
| Ratio: | 80:1 | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | Assembly: | YFC-2 |
| Shaft Seal Material: | Viton | Input Keyway: | 1/4 X 3.00 in |
| Bore Code: | 43 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Ratio Range: | 80:1 |
| Service Factor: | 1 | Motor Frame Size: | 210TC |
| Center Distance (in): | 5.25 | Series Code: | OE |
| Input Diameter (in): | 1.25 in | Output Shaft Assembly Code: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

