How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.688 | BF: | 0.53 |
| U: | 1.25 in | P: | 4.62 in |
| Center Distance (in): | 5.25 in | AF: | 0.38 |
| AE2: | 0.97 | AJ: | 7.25 |
| AK: | 8.5 | AB: | 6.76 |
| LL: | 5.25 in | D: | 4.88 |
| BD: | 9 | I: | 7.5 in |
| L: | 10.88 in | BE1: | 0.5 in |
| V: | 4.26 in | G: | 3.63 |
| H: | 0.53 in | AA: | 15.19 |
| AG: | 10.5 | L1: | 14.86 in |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 5.25 |
| Reducer: | Worm - Right Angle | Ratio: | 10:1 |
| Service Factor: | 1 | Series Code: | OE |
| Gear Type: | Worm | Bore Code: | 43 |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Output Key: | 5/8 X 4.00 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Model Code: | 52YFC |
| Input HP @ 1750 RPM: | 19.4 | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Input Keyway: | 1/4 X 3.00 in | Assembly: | YFC-2 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Input Diameter (in): | 1.25 in | Ratio Range: | 10:1 |
| Motor Frame Size: | 250TC | Output Diameter (in): | 2.688 in |
| Output RPM: | 175 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 2,875 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

