How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | Center Distance (in): | 5.25 in |
| AJ: | 7.25 | AA: | 15.19 |
| BE1: | 0.5 in | AK: | 8.5 |
| L1: | 14.86 in | AE2: | 0.97 |
| I: | 7.5 in | G: | 3.63 |
| V: | 4.26 in | U: | 1.25 in |
| AB: | 6.76 | L: | 10.88 in |
| D: | 4.88 | AF: | 0.38 |
| LL: | 5.25 in | P: | 4.62 in |
| H: | 0.53 in | BD: | 9 |
| T: | 2.688 | AG: | 10.5 |
Technical Specifications
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Ratio: | 10:1 | Output RPM: | 175 |
| Product Type: | Right Angle | Input Keyway: | 1/4 X 3.00 in |
| Series Code: | OE | Output Diameter (in): | 2.688 in |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 5.25 |
| Model Code: | 52YFC | Motor Frame Size: | 250TC |
| Ratio Range: | 10:1 | Product Line: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 1.25 in | Bore Code: | 43 |
| Service Factor: | 1 | Output Key: | 5/8 X 4.00 |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YFC-2 |
| Input HP @ 1750 RPM: | 19.4 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 2 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 2,875 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

