How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.25 in | BE1: | 0.5 in |
| BF: | 0.53 | V: | 4.26 in |
| AJ: | 7.25 | AB: | 6.76 |
| Center Distance (in): | 5.25 in | I: | 7.5 in |
| AK: | 8.5 | L1: | 14.86 in |
| L: | 10.88 in | AE2: | 0.97 |
| T: | 2.688 | H: | 0.53 in |
| AF: | 0.38 | P: | 4.62 in |
| G: | 3.63 | BD: | 9 |
| AG: | 10.5 | AA: | 15.19 |
| LL: | 5.25 in | D: | 4.88 |
Technical Specifications
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Output RPM: | 17.5 | Output Diameter (in): | 2.688 in |
| Center Distance (in): | 5.25 | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 52YFC |
| Series Code: | OE | Ratio: | 100:1 |
| Product Type: | Right Angle | Ratio Range: | 100:1 to 250:1 |
| Input HP @ 1750 RPM: | 2.07 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Input Keyway: | 1/4 X 3.00 in |
| Housing Material: | Cast Iron | Assembly: | YFC-2 |
| Bore Code: | 43 | Service Factor: | 1 |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Input Diameter (in): | 1.25 in | Motor Frame Size: | 250TC |
| Gear Type: | Worm | Output Key: | 5/8 X 4.00 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

