How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | AG: | 10.5 |
| U: | 1.25 in | Center Distance (in): | 5.25 in |
| P: | 4.62 in | LL: | 5.25 in |
| BF: | 0.53 | T: | 2.688 |
| G: | 3.63 | V: | 4.26 in |
| D: | 4.88 | H: | 0.53 in |
| L1: | 14.86 in | AE2: | 0.97 |
| L: | 10.88 in | I: | 7.5 in |
| AJ: | 7.25 | AF: | 0.38 |
| AK: | 8.5 | AA: | 15.19 |
| BD: | 9 | AB: | 6.76 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 5.25 |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Bore Code: | 43 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Output RPM: | 117 |
| Input Keyway: | 1/4 X 3.00 in | Input Diameter (in): | 1.25 in |
| Ratio: | 15:1 | Output Shaft Assembly Code: | 2 |
| Assembly: | YFC-2 | Housing Material: | Cast Iron |
| Motor Frame Size: | 250TC | Ratio Range: | 15:1 |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 14.3 | Product Type: | Right Angle |
| Output Key: | 5/8 X 4.00 | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Model Code: | 52YFC | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Output Diameter (in): | 2.688 in |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

