How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 5.25 in | BE1: | 0.5 in |
| V: | 4.26 in | G: | 3.63 |
| L1: | 14.86 in | Center Distance (in): | 5.25 in |
| T: | 2.688 | BF: | 0.53 |
| H: | 0.53 in | AK: | 8.5 |
| U: | 1.25 in | AA: | 15.19 |
| AG: | 10.5 | L: | 10.88 in |
| I: | 7.5 in | D: | 4.88 |
| AF: | 0.38 | AB: | 6.76 |
| AJ: | 7.25 | BD: | 9 |
| P: | 4.62 in | AE2: | 0.97 |
Technical Specifications
| Input RPM: | 1,750 | Ratio: | 20:1 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Motor Frame Size: | 250TC | Input Keyway: | 1/4 X 3.00 in |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Assembly: | YFC-2 | Housing Material: | Cast Iron |
| Output RPM: | 87.5 | Ratio Range: | 20:1 |
| Output Diameter (in): | 2.688 in | Bore Code: | 43 |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 52YFC |
| Input Diameter (in): | 1.25 in | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 5.25 | Input Style: | Flexible Coupling Input |
| Gear Type: | Worm | Output Key: | 5/8 X 4.00 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 11.3 |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

