How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | L: | 10.88 in |
| AK: | 8.5 | AG: | 10.5 |
| BE1: | 0.5 in | BD: | 9 |
| T: | 2.688 | G: | 3.63 |
| I: | 7.5 in | AA: | 15.19 |
| L1: | 14.86 in | AE2: | 0.97 |
| LL: | 5.25 in | AB: | 6.76 |
| D: | 4.88 | Center Distance (in): | 5.25 in |
| V: | 4.26 in | U: | 1.25 in |
| AJ: | 7.25 | BF: | 0.53 |
| AF: | 0.38 | P: | 4.62 in |
Technical Specifications
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 2.688 in | Input HP @ 1750 RPM: | 9.38 |
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Bore Code: | 43 |
| Series Code: | OE | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Motor Frame Size: | 250TC |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Output Key: | 5/8 X 4.00 |
| Center Distance (in): | 5.25 | Service Factor: | 1 |
| Model Code: | 52YFC | Assembly: | YFC-2 |
| Ratio: | 25:1 | Input Keyway: | 1/4 X 3.00 in |
| Input Diameter (in): | 1.25 in | Output Shaft Assembly Code: | 2 |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 70 |
| Ratio Range: | 25:1 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7221 in/lbs |

