How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.62 in | AG: | 10.5 |
| BF: | 0.53 | BD: | 9 |
| BE1: | 0.5 in | AE2: | 0.97 |
| I: | 7.5 in | V: | 4.26 in |
| AB: | 6.76 | G: | 3.63 |
| H: | 0.53 in | AK: | 8.5 |
| Center Distance (in): | 5.25 in | T: | 2.688 |
| L1: | 14.86 in | AJ: | 7.25 |
| L: | 10.88 in | AA: | 15.19 |
| U: | 1.25 in | AF: | 0.38 |
| D: | 4.88 | LL: | 5.25 in |
Technical Specifications
| Product Type: | Right Angle | Output Diameter (in): | 2.688 in |
| Service Factor: | 1 | Series Code: | OE |
| No. of Gear Reductions: | Single | Ratio: | 25:1 |
| Output Key: | 5/8 X 4.00 | Ratio Range: | 25:1 |
| Motor Frame Size: | 250TC | Input RPM: | 1,750 |
| Center Distance (in): | 5.25 | Output RPM: | 70 |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Input Diameter (in): | 1.25 in | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Housing Material: | Cast Iron | Model Code: | 52YFC |
| Bore Code: | 43 | Input Style: | Flexible Coupling Input |
| Assembly: | YFC-2 | Input HP @ 1750 RPM: | 9.38 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Series: | OE Series - Worm Gear Reducers | Input Keyway: | 1/4 X 3.00 in |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

