How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 5.25 in | L: | 10.88 in |
| AB: | 6.76 | G: | 3.63 |
| D: | 4.88 | P: | 4.62 in |
| L1: | 14.86 in | V: | 4.26 in |
| AA: | 15.19 | BD: | 9 |
| T: | 2.688 | BE1: | 0.5 in |
| AE2: | 0.97 | Center Distance (in): | 5.25 in |
| BF: | 0.53 | I: | 7.5 in |
| AF: | 0.38 | AG: | 10.5 |
| U: | 1.25 in | AK: | 8.5 |
| AJ: | 7.25 | H: | 0.53 in |
Technical Specifications
| Ratio Range: | 25:1 | Motor Frame Size: | 250TC |
| Output Key: | 5/8 X 4.00 | Output Shaft Assembly Code: | 2 |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Input Diameter (in): | 1.25 in |
| Input HP @ 1750 RPM: | 9.38 | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Bore Code: | 43 | Input Keyway: | 1/4 X 3.00 in |
| Shaft Seal Material: | Viton | Model Code: | 52YFC |
| Assembly: | YFC-2 | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 5.25 | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 2.688 in | Ratio: | 25:1 |
| Housing Material: | Cast Iron | Output RPM: | 70 |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

