How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.688 | U: | 1.25 in |
| BF: | 0.53 | BD: | 9 |
| AJ: | 7.25 | I: | 7.5 in |
| L1: | 14.86 in | Center Distance (in): | 5.25 in |
| D: | 4.88 | H: | 0.53 in |
| BE1: | 0.5 in | AE2: | 0.97 |
| AG: | 10.5 | P: | 4.62 in |
| AB: | 6.76 | AK: | 8.5 |
| G: | 3.63 | L: | 10.88 in |
| AA: | 15.19 | LL: | 5.25 in |
| AF: | 0.38 | V: | 4.26 in |
Technical Specifications
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Output Key: | 5/8 X 4.00 | Assembly: | YFC-2 |
| Reducer: | Worm - Right Angle | Input Keyway: | 1/4 X 3.00 in |
| Housing Material: | Cast Iron | Center Distance (in): | 5.25 |
| Input HP @ 1750 RPM: | 8.04 | Ratio Range: | 30:1 |
| Product Type: | Right Angle | Series Code: | OE |
| Output Shaft: | Hollow Bore | Output RPM: | 58.3 |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Ratio: | 30:1 | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 2.688 in | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Input Diameter (in): | 1.25 in | Bore Code: | 43 |
| Motor Frame Size: | 250TC | Model Code: | 52YFC |
| Output Torque Rating (in-lb): | 7235 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

