How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | AK: | 8.5 |
| AF: | 0.38 | AB: | 6.76 |
| Center Distance (in): | 5.25 in | H: | 0.53 in |
| D: | 4.88 | T: | 2.688 |
| AJ: | 7.25 | V: | 4.26 in |
| BE1: | 0.5 in | LL: | 5.25 in |
| P: | 4.62 in | L: | 10.88 in |
| L1: | 14.86 in | BD: | 9 |
| AA: | 15.19 | AE2: | 0.97 |
| G: | 3.63 | U: | 1.25 in |
| BF: | 0.53 | AG: | 10.5 |
Technical Specifications
| Motor Frame Size: | 250TC | Input Style: | Flexible Coupling Input |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Center Distance (in): | 5.25 | Gear Type: | Worm |
| Bore Code: | 43 | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 5/8 X 4.00 |
| Output Shaft Assembly Code: | 2 | Model Code: | 52YFC |
| Input HP @ 1750 RPM: | 4.27 | Output Diameter (in): | 2.688 in |
| Ratio Range: | 60:1 | No. of Gear Reductions: | Single |
| Assembly: | YFC-2 | Ratio: | 60:1 |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Series Code: | OE | Input Diameter (in): | 1.25 in |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Output RPM: | 29.2 | Service Factor: | 1 |
| Input Keyway: | 1/4 X 3.00 in | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

