How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | P: | 4.62 in |
| AJ: | 7.25 | AF: | 0.38 |
| BE1: | 0.5 in | D: | 4.88 |
| L: | 10.88 in | G: | 3.63 |
| AG: | 10.5 | AE2: | 0.97 |
| U: | 1.25 in | Center Distance (in): | 5.25 in |
| BF: | 0.53 | BD: | 9 |
| LL: | 5.25 in | AB: | 6.76 |
| AA: | 15.19 | L1: | 14.86 in |
| T: | 2.688 | AK: | 8.5 |
| H: | 0.53 in | I: | 7.5 in |
Technical Specifications
| Series Code: | OE | Service Factor: | 1 |
| Input Style: | Flexible Coupling Input | Input Keyway: | 1/4 X 3.00 in |
| Center Distance (in): | 5.25 | Assembly: | YFC-2 |
| Ratio: | 60:1 | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 1.25 in | Product Type: | Right Angle |
| Output Key: | 5/8 X 4.00 | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 4.27 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Model Code: | 52YFC | Motor Frame Size: | 250TC |
| Output RPM: | 29.2 | Output Diameter (in): | 2.688 in |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 60:1 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Bore Code: | 43 |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

