How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 10.88 in | D: | 4.88 |
| BF: | 0.53 | AB: | 6.76 |
| AA: | 15.19 | P: | 4.62 in |
| AK: | 8.5 | L1: | 14.86 in |
| AG: | 10.5 | AE2: | 0.97 |
| AJ: | 7.25 | BE1: | 0.5 in |
| Center Distance (in): | 5.25 in | BD: | 9 |
| I: | 7.5 in | AF: | 0.38 |
| V: | 4.26 in | G: | 3.63 |
| T: | 2.688 | H: | 0.53 in |
| U: | 1.25 in | LL: | 5.25 in |
Technical Specifications
| Assembly: | YFC-2 | Ratio Range: | 60:1 |
| Bore Code: | 43 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Motor Frame Size: | 250TC |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 1.25 in | Output Shaft: | Hollow Bore |
| Input Keyway: | 1/4 X 3.00 in | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 4.27 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Output Key: | 5/8 X 4.00 |
| Output RPM: | 29.2 | Center Distance (in): | 5.25 |
| Output Diameter (in): | 2.688 in | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Ratio: | 60:1 | Output Shaft Direction: | 2 |
| Model Code: | 52YFC | Input Style: | Flexible Coupling Input |
| Series Code: | OE | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

