How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | U: | 1.25 in |
| AF: | 0.38 | G: | 3.63 |
| AA: | 15.19 | L: | 10.88 in |
| L1: | 14.86 in | AB: | 6.76 |
| T: | 2.688 | AG: | 10.5 |
| BF: | 0.53 | P: | 4.62 in |
| LL: | 5.25 in | Center Distance (in): | 5.25 in |
| I: | 7.5 in | V: | 4.26 in |
| D: | 4.88 | BD: | 9 |
| BE1: | 0.5 in | AJ: | 7.25 |
| AK: | 8.5 | AE2: | 0.97 |
Technical Specifications
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | 2 |
| Ratio Range: | 7.5:1 | Bore Code: | 43 |
| Output RPM: | 233 | Ratio: | 7.5:1 |
| Assembly: | YFC-2 | Output Diameter (in): | 2.688 in |
| Input Keyway: | 1/4 X 3.00 in | Input HP @ 1750 RPM: | 24 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Center Distance (in): | 5.25 | Reducer: | Worm - Right Angle |
| Output Key: | 5/8 X 4.00 | Motor Frame Size: | 250TC |
| Output Shaft Direction: | 2 | Input Diameter (in): | 1.25 in |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 52YFC | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 2,562 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

