How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 15.19 | P: | 4.62 in |
| BE1: | 0.5 in | BD: | 9 |
| U: | 1.25 in | V: | 4.26 in |
| AB: | 6.76 | AK: | 8.5 |
| D: | 4.88 | L: | 10.88 in |
| Center Distance (in): | 5.25 in | H: | 0.53 in |
| T: | 2.688 | AG: | 10.5 |
| AE2: | 0.97 | AJ: | 7.25 |
| LL: | 5.25 in | I: | 7.5 in |
| BF: | 0.53 | AF: | 0.38 |
| G: | 3.63 | L1: | 14.86 in |
Technical Specifications
| Shaft Seal Material: | Viton | Motor Frame Size: | 250TC |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Output Diameter (in): | 2.688 in |
| Output Key: | 5/8 X 4.00 | Service Factor: | 1 |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Ratio: | 80:1 |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Assembly: | YFC-2 | Model Code: | 52YFC |
| Bore Code: | 43 | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 5.25 | Input Keyway: | 1/4 X 3.00 in |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Ratio Range: | 80:1 | Input HP @ 1750 RPM: | 2.91 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 1.25 in | Output RPM: | 21.9 |
| Output Torque Rating (in-lb): | 5478 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

