How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | V: | 4.26 in |
| D: | 4.88 | BF: | 0.53 |
| U: | 1.25 in | AF: | 0.38 |
| LL: | 5.25 in | L: | 10.88 in |
| G: | 3.63 | T: | 2.688 |
| H: | 0.53 in | Center Distance (in): | 5.25 in |
| BD: | 9 | P: | 4.62 in |
| AA: | 15.19 | AE2: | 0.97 |
| AK: | 8.5 | AJ: | 7.25 |
| L1: | 14.86 in | AB: | 6.76 |
| I: | 7.5 in | AG: | 10.5 |
Technical Specifications
| Output Diameter (in): | 2.688 in | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 250TC | Ratio Range: | 80:1 |
| Output RPM: | 21.9 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YFC-2 |
| Output Shaft Assembly Code: | 2 | Input Diameter (in): | 1.25 in |
| Input Style: | Flexible Coupling Input | Ratio: | 80:1 |
| Input Keyway: | 1/4 X 3.00 in | Output Shaft: | Hollow Bore |
| Bore Code: | 43 | Series Code: | OE |
| Reducer: | Worm - Right Angle | Output Key: | 5/8 X 4.00 |
| Model Code: | 52YFC | Center Distance (in): | 5.25 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 2.91 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

