How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AB: | 6.76 |
| AJ: | 5.88 | V: | 4.26 in |
| BE: | 0.38 in | I: | 7.5 in |
| P: | 4.62 in | AA: | 15.19 |
| BD: | 5.88 | T: | 2.688 |
| LL: | 5.25 in | LM: | 13.21 |
| Center Distance (in): | 5.25 in | D: | 4.88 |
| AE2: | 0.97 | L: | 10.88 in |
| AK: | 4.5 | AF: | 0.38 |
| G: | 3.63 | AG: | 10.5 |
| BF: | 0.41 | U: | 1.25 in |
Technical Specifications
| No. of Gear Reductions: | Single | Assembly: | YFC-2 |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway: | 1/4 X 3.00 in | Gear Type: | Worm |
| Bore Code: | 43 | Series Code: | OE |
| Product Type: | Right Angle | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 2.688 in |
| Output Shaft Direction: | 2 | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 5/8 X 4.00 | Input Diameter (in): | 1.25 in |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 56C | Housing Material: | Cast Iron |
| Output RPM: | 175 | Output Shaft Assembly Code: | 2 |
| Ratio: | 10:1 | Input HP @ 1750 RPM: | 19.4 |
| Input RPM: | 1,750 | Model Code: | 52YFC |
| Ratio Range: | 10:1 | Center Distance (in): | 5.25 |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,875 lb |

