How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | LM: | 13.21 |
| AE2: | 0.97 | AB: | 6.76 |
| I: | 7.5 in | Center Distance (in): | 5.25 in |
| T: | 2.688 | BF: | 0.41 |
| AJ: | 5.88 | AA: | 15.19 |
| AK: | 4.5 | U: | 1.25 in |
| V: | 4.26 in | BD: | 5.88 |
| G: | 3.63 | AF: | 0.38 |
| H: | 0.53 in | L: | 10.88 in |
| D: | 4.88 | AG: | 10.5 |
| P: | 4.62 in | LL: | 5.25 in |
Technical Specifications
| Output Diameter (in): | 2.688 in | Ratio: | 10:1 |
| Input Diameter (in): | 1.25 in | Reducer: | Worm - Right Angle |
| Assembly: | YFC-2 | Series Code: | OE |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Input HP @ 1750 RPM: | 19.4 | Model Code: | 52YFC |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Output Shaft Direction: | 2 | Center Distance (in): | 5.25 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 10:1 |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 56C |
| Output Key: | 5/8 X 4.00 | Output RPM: | 175 |
| Input Keyway: | 1/4 X 3.00 in | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Bore Code: | 43 |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,875 lb |

