How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.63 | V: | 4.26 in |
| U: | 1.25 in | AA: | 15.19 |
| BF: | 0.41 | H: | 0.53 in |
| T: | 2.688 | AK: | 4.5 |
| D: | 4.88 | AJ: | 5.88 |
| Center Distance (in): | 5.25 in | LL: | 5.25 in |
| I: | 7.5 in | AE2: | 0.97 |
| L: | 10.88 in | AG: | 10.5 |
| BE: | 0.38 in | LM: | 13.21 |
| AB: | 6.76 | P: | 4.62 in |
| BD: | 5.88 | AF: | 0.38 |
Technical Specifications
| Output RPM: | 175 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Ratio: | 10:1 |
| No. of Gear Reductions: | Single | Bore Code: | 43 |
| Gear Type: | Worm | Output Diameter (in): | 2.688 in |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Output Key: | 5/8 X 4.00 | Input Diameter (in): | 1.25 in |
| Motor Frame Size: | 56C | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 19.4 | Model Code: | 52YFC |
| Assembly: | YFC-2 | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Series Code: | OE |
| Center Distance (in): | 5.25 | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Input Keyway: | 1/4 X 3.00 in |
| Ratio Range: | 10:1 | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,875 lb |

