How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 13.21 | I: | 7.5 in |
| P: | 4.62 in | D: | 4.88 |
| AB: | 6.76 | Center Distance (in): | 5.25 in |
| LL: | 5.25 in | G: | 3.63 |
| BD: | 5.88 | AA: | 15.19 |
| U: | 1.25 in | BE: | 0.38 in |
| AE2: | 0.97 | AG: | 10.5 |
| BF: | 0.41 | L: | 10.88 in |
| AK: | 4.5 | T: | 2.688 |
| AJ: | 5.88 | H: | 0.53 in |
| V: | 4.26 in | AF: | 0.38 |
Technical Specifications
| Assembly: | YFC-2 | Ratio Range: | 10:1 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Input Diameter (in): | 1.25 in | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 19.4 |
| Output Shaft Direction: | 2 | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 2.688 in |
| Series Code: | OE | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Output Key: | 5/8 X 4.00 |
| Ratio: | 10:1 | Bore Code: | 43 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 56C |
| Model Code: | 52YFC | Input Keyway: | 1/4 X 3.00 in |
| Output Shaft Assembly Code: | 2 | Output RPM: | 175 |
| Shaft Seal Material: | Viton | Center Distance (in): | 5.25 |
| Overhung Load Rating (Output Shaft(lb)): | 2,875 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

