How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 13.21 | AE2: | 0.97 |
| AF: | 0.38 | AJ: | 5.88 |
| BF: | 0.41 | LL: | 5.25 in |
| I: | 7.5 in | L: | 10.88 in |
| AK: | 4.5 | BD: | 5.88 |
| BE: | 0.38 in | AB: | 6.76 |
| V: | 4.26 in | D: | 4.88 |
| G: | 3.63 | AG: | 10.5 |
| AA: | 15.19 | Center Distance (in): | 5.25 in |
| T: | 2.688 | H: | 0.53 in |
| U: | 1.25 in | P: | 4.62 in |
Technical Specifications
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Input Keyway: | 1/4 X 3.00 in |
| Output Shaft Direction: | 2 | Output Key: | 5/8 X 4.00 |
| Output Shaft Assembly Code: | 2 | Output RPM: | 17.5 |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Service Factor: | 1 | Model Code: | 52YFC |
| Bore Code: | 43 | Ratio Range: | 100:1 to 250:1 |
| Input HP @ 1750 RPM: | 2.07 | Assembly: | YFC-2 |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Input Diameter (in): | 1.25 in | Motor Frame Size: | 56C |
| Output Diameter (in): | 2.688 in | Ratio: | 100:1 |
| Center Distance (in): | 5.25 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

