How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | T: | 2.688 |
| AK: | 4.5 | LM: | 13.21 |
| BE: | 0.38 in | U: | 1.25 in |
| D: | 4.88 | AF: | 0.38 |
| AG: | 10.5 | Center Distance (in): | 5.25 in |
| BD: | 5.88 | G: | 3.63 |
| V: | 4.26 in | H: | 0.53 in |
| LL: | 5.25 in | P: | 4.62 in |
| AB: | 6.76 | L: | 10.88 in |
| I: | 7.5 in | AA: | 15.19 |
| BF: | 0.41 | AE2: | 0.97 |
Technical Specifications
| Input Keyway: | 1/4 X 3.00 in | Motor Frame Size: | 56C |
| Output Diameter (in): | 2.688 in | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 5.25 |
| Bore Code: | 43 | Input RPM: | 1,750 |
| Gear Type: | Worm | Assembly: | YFC-2 |
| Ratio Range: | 100:1 to 250:1 | Ratio: | 100:1 |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Output RPM: | 17.5 | Input HP @ 1750 RPM: | 2.07 |
| Model Code: | 52YFC | Housing Material: | Cast Iron |
| Series Code: | OE | Output Key: | 5/8 X 4.00 |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 1.25 in |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

