How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | AB: | 6.76 |
| I: | 7.5 in | H: | 0.53 in |
| LL: | 5.25 in | AE2: | 0.97 |
| L: | 10.88 in | BD: | 5.88 |
| U: | 1.25 in | AK: | 4.5 |
| AF: | 0.38 | AA: | 15.19 |
| T: | 2.688 | LM: | 13.21 |
| AG: | 10.5 | AJ: | 5.88 |
| Center Distance (in): | 5.25 in | G: | 3.63 |
| D: | 4.88 | P: | 4.62 in |
| V: | 4.26 in | BF: | 0.41 |
Technical Specifications
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Motor Frame Size: | 56C |
| Input Keyway: | 1/4 X 3.00 in | Input Diameter (in): | 1.25 in |
| Assembly: | YFC-2 | Model Code: | 52YFC |
| Output Diameter (in): | 2.688 in | Gear Type: | Worm |
| Ratio Range: | 15:1 | Output Shaft Direction: | 2 |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Bore Code: | 43 | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 15:1 | Output RPM: | 117 |
| Output Key: | 5/8 X 4.00 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 14.3 |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 5.25 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

