How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 10.88 in | T: | 2.688 |
| AE2: | 0.97 | LM: | 13.21 |
| I: | 7.5 in | AB: | 6.76 |
| H: | 0.53 in | AF: | 0.38 |
| Center Distance (in): | 5.25 in | BE: | 0.38 in |
| BD: | 5.88 | V: | 4.26 in |
| BF: | 0.41 | LL: | 5.25 in |
| AK: | 4.5 | G: | 3.63 |
| D: | 4.88 | AG: | 10.5 |
| AJ: | 5.88 | U: | 1.25 in |
| AA: | 15.19 | P: | 4.62 in |
Technical Specifications
| Input Keyway: | 1/4 X 3.00 in | Shaft Seal Material: | Viton |
| Input Diameter (in): | 1.25 in | Input HP @ 1750 RPM: | 14.3 |
| Assembly: | YFC-2 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Output RPM: | 117 | Output Diameter (in): | 2.688 in |
| Gear Type: | Worm | Ratio: | 15:1 |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 15:1 |
| Housing Material: | Cast Iron | Bore Code: | 43 |
| Series Code: | OE | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Center Distance (in): | 5.25 | Reducer: | Worm - Right Angle |
| Output Key: | 5/8 X 4.00 | Motor Frame Size: | 56C |
| Output Shaft Direction: | 2 | Model Code: | 52YFC |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

