How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | Center Distance (in): | 5.25 in |
| LM: | 13.21 | BD: | 5.88 |
| G: | 3.63 | LL: | 5.25 in |
| AG: | 10.5 | BE: | 0.38 in |
| L: | 10.88 in | V: | 4.26 in |
| AB: | 6.76 | H: | 0.53 in |
| U: | 1.25 in | AF: | 0.38 |
| I: | 7.5 in | AJ: | 5.88 |
| D: | 4.88 | P: | 4.62 in |
| T: | 2.688 | AE2: | 0.97 |
| AA: | 15.19 | BF: | 0.41 |
Technical Specifications
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 56C |
| Reducer: | Worm - Right Angle | Output RPM: | 117 |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Input HP @ 1750 RPM: | 14.3 | Ratio: | 15:1 |
| Input Keyway: | 1/4 X 3.00 in | Bore Code: | 43 |
| Gear Type: | Worm | Center Distance (in): | 5.25 |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Assembly: | YFC-2 |
| Shaft Seal Material: | Viton | Output Key: | 5/8 X 4.00 |
| Output Diameter (in): | 2.688 in | Model Code: | 52YFC |
| Ratio Range: | 15:1 | Input Diameter (in): | 1.25 in |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

