How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | T: | 2.688 |
| Center Distance (in): | 5.25 in | LM: | 13.21 |
| BD: | 5.88 | V: | 4.26 in |
| G: | 3.63 | AK: | 4.5 |
| AE2: | 0.97 | D: | 4.88 |
| AG: | 10.5 | P: | 4.62 in |
| BF: | 0.41 | I: | 7.5 in |
| AF: | 0.38 | L: | 10.88 in |
| BE: | 0.38 in | LL: | 5.25 in |
| H: | 0.53 in | AB: | 6.76 |
| U: | 1.25 in | AA: | 15.19 |
Technical Specifications
| Output RPM: | 117 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 14.3 | Ratio Range: | 15:1 |
| Series Code: | OE | Output Key: | 5/8 X 4.00 |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Input Keyway: | 1/4 X 3.00 in | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Model Code: | 52YFC |
| Assembly: | YFC-2 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Input Diameter (in): | 1.25 in |
| Product Type: | Right Angle | Center Distance (in): | 5.25 |
| Motor Frame Size: | 56C | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Bore Code: | 43 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Ratio: | 15:1 | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 2.688 in | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

