How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.62 in | I: | 7.5 in |
| Center Distance (in): | 5.25 in | AE2: | 0.97 |
| LM: | 13.21 | G: | 3.63 |
| LL: | 5.25 in | L: | 10.88 in |
| AA: | 15.19 | H: | 0.53 in |
| BF: | 0.41 | AK: | 4.5 |
| AB: | 6.76 | AG: | 10.5 |
| U: | 1.25 in | BD: | 5.88 |
| T: | 2.688 | AF: | 0.38 |
| D: | 4.88 | V: | 4.26 in |
| BE: | 0.38 in | AJ: | 5.88 |
Technical Specifications
| Service Factor: | 1 | Assembly: | YFC-2 |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 20:1 | Output Shaft Direction: | 2 |
| Output Diameter (in): | 2.688 in | Output Key: | 5/8 X 4.00 |
| Motor Frame Size: | 56C | Model Code: | 52YFC |
| Input Keyway: | 1/4 X 3.00 in | Input HP @ 1750 RPM: | 11.3 |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 87.5 | Output Shaft Assembly Code: | 2 |
| Input Diameter (in): | 1.25 in | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 5.25 | Gear Type: | Worm |
| Bore Code: | 43 | Ratio: | 20:1 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

