How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 5.25 in | I: | 7.5 in |
| BE: | 0.38 in | AK: | 4.5 |
| L: | 10.88 in | D: | 4.88 |
| AJ: | 5.88 | AE2: | 0.97 |
| V: | 4.26 in | AF: | 0.38 |
| U: | 1.25 in | Center Distance (in): | 5.25 in |
| BF: | 0.41 | BD: | 5.88 |
| AA: | 15.19 | P: | 4.62 in |
| H: | 0.53 in | LM: | 13.21 |
| AB: | 6.76 | G: | 3.63 |
| T: | 2.688 | AG: | 10.5 |
Technical Specifications
| Center Distance (in): | 5.25 | Output Key: | 5/8 X 4.00 |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Ratio: | 20:1 | Input Keyway: | 1/4 X 3.00 in |
| Bore Code: | 43 | Output RPM: | 87.5 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Input Diameter (in): | 1.25 in | Housing Material: | Cast Iron |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Input HP @ 1750 RPM: | 11.3 | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 2.688 in |
| Reducer: | Worm - Right Angle | Assembly: | YFC-2 |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Model Code: | 52YFC | Motor Frame Size: | 56C |
| Product Type: | Right Angle | Ratio Range: | 20:1 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

