How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | G: | 3.63 |
| AJ: | 5.88 | AG: | 10.5 |
| AB: | 6.76 | AA: | 15.19 |
| AE2: | 0.97 | BD: | 5.88 |
| U: | 1.25 in | P: | 4.62 in |
| D: | 4.88 | AF: | 0.38 |
| Center Distance (in): | 5.25 in | I: | 7.5 in |
| H: | 0.53 in | LM: | 13.21 |
| T: | 2.688 | V: | 4.26 in |
| LL: | 5.25 in | BE: | 0.38 in |
| L: | 10.88 in | BF: | 0.41 |
Technical Specifications
| Input HP @ 1750 RPM: | 9.38 | Output Shaft Direction: | 2 |
| Input Keyway: | 1/4 X 3.00 in | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Output Key: | 5/8 X 4.00 | Bore Code: | 43 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 56C |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Center Distance (in): | 5.25 | Ratio Range: | 25:1 |
| Input Diameter (in): | 1.25 in | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 70 | Output Shaft Assembly Code: | 2 |
| Housing Material: | Cast Iron | Ratio: | 25:1 |
| Output Diameter (in): | 2.688 in | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Model Code: | 52YFC |
| Product Type: | Right Angle | Assembly: | YFC-2 |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

