How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 13.21 | G: | 3.63 |
| AK: | 4.5 | BF: | 0.41 |
| LL: | 5.25 in | AA: | 15.19 |
| AJ: | 5.88 | H: | 0.53 in |
| AE2: | 0.97 | BD: | 5.88 |
| L: | 10.88 in | Center Distance (in): | 5.25 in |
| V: | 4.26 in | BE: | 0.38 in |
| AG: | 10.5 | U: | 1.25 in |
| D: | 4.88 | P: | 4.62 in |
| AF: | 0.38 | T: | 2.688 |
| I: | 7.5 in | AB: | 6.76 |
Technical Specifications
| Ratio: | 30:1 | Input HP @ 1750 RPM: | 8.04 |
| Output Key: | 5/8 X 4.00 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Series Code: | OE |
| Input Diameter (in): | 1.25 in | Reducer: | Worm - Right Angle |
| Bore Code: | 43 | Output Shaft Assembly Code: | 2 |
| Output RPM: | 58.3 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Ratio Range: | 30:1 |
| Model Code: | 52YFC | Output Diameter (in): | 2.688 in |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Gear Type: | Worm | Motor Frame Size: | 56C |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 5.25 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Input Keyway: | 1/4 X 3.00 in | Assembly: | YFC-2 |
| Output Torque Rating (in-lb): | 7235 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

