How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | BE: | 0.38 in |
| D: | 4.88 | BF: | 0.41 |
| H: | 0.53 in | G: | 3.63 |
| AF: | 0.38 | T: | 2.688 |
| I: | 7.5 in | BD: | 5.88 |
| U: | 1.25 in | L: | 10.88 in |
| AG: | 10.5 | AA: | 15.19 |
| Center Distance (in): | 5.25 in | LM: | 13.21 |
| AE2: | 0.97 | LL: | 5.25 in |
| AB: | 6.76 | AJ: | 5.88 |
| P: | 4.62 in | AK: | 4.5 |
Technical Specifications
| Ratio Range: | 5:1 | Assembly: | YFC-2 |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Output Shaft Direction: | 2 | Input Style: | Flexible Coupling Input |
| Output Diameter (in): | 2.688 in | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 5:1 | Input HP @ 1750 RPM: | 28.2 |
| Gear Type: | Worm | Motor Frame Size: | 56C |
| Input Keyway: | 1/4 X 3.00 in | Bore Code: | 43 |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Input Diameter (in): | 1.25 in |
| Center Distance (in): | 5.25 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Model Code: | 52YFC |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Output Key: | 5/8 X 4.00 | Output RPM: | 341 |
| Overhung Load Rating (Output Shaft(lb)): | 2,430 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

