How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | AF: | 0.38 |
| BF: | 0.41 | U: | 1.25 in |
| G: | 3.63 | Center Distance (in): | 5.25 in |
| BE: | 0.38 in | LM: | 13.21 |
| LL: | 5.25 in | L: | 10.88 in |
| V: | 4.26 in | AA: | 15.19 |
| AE2: | 0.97 | H: | 0.53 in |
| AB: | 6.76 | I: | 7.5 in |
| T: | 2.688 | P: | 4.62 in |
| AJ: | 5.88 | AG: | 10.5 |
| D: | 4.88 | BD: | 5.88 |
Technical Specifications
| Input Keyway: | 1/4 X 3.00 in | Input Style: | Flexible Coupling Input |
| Output RPM: | 35 | Input Diameter (in): | 1.25 in |
| Model Code: | 52YFC | Output Key: | 5/8 X 4.00 |
| Motor Frame Size: | 56C | Output Shaft: | Hollow Bore |
| Assembly: | YFC-2 | Input RPM: | 1,750 |
| Ratio Range: | 50:1 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 5.14 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Center Distance (in): | 5.25 |
| Housing Material: | Cast Iron | Series Code: | OE |
| Ratio: | 50:1 | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 43 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Output Diameter (in): | 2.688 in | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 6950 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

