How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | AB: | 6.76 |
| G: | 3.63 | L: | 10.88 in |
| U: | 1.25 in | P: | 4.62 in |
| AJ: | 5.88 | AA: | 15.19 |
| AK: | 4.5 | D: | 4.88 |
| V: | 4.26 in | BD: | 5.88 |
| Center Distance (in): | 5.25 in | LL: | 5.25 in |
| I: | 7.5 in | LM: | 13.21 |
| AE2: | 0.97 | AG: | 10.5 |
| H: | 0.53 in | T: | 2.688 |
| BF: | 0.41 | BE: | 0.38 in |
Technical Specifications
| Bore Code: | 43 | Ratio Range: | 50:1 |
| Output Shaft Assembly Code: | 2 | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 5/8 X 4.00 | Input HP @ 1750 RPM: | 5.14 |
| Assembly: | YFC-2 | Series Code: | OE |
| Motor Frame Size: | 56C | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Output RPM: | 35 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Center Distance (in): | 5.25 | Housing Material: | Cast Iron |
| Input Diameter (in): | 1.25 in | Input Keyway: | 1/4 X 3.00 in |
| Model Code: | 52YFC | Output Diameter (in): | 2.688 in |
| Ratio: | 50:1 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 6950 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

