How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | LL: | 5.25 in |
| AA: | 15.19 | L: | 10.88 in |
| BF: | 0.41 | D: | 4.88 |
| H: | 0.53 in | T: | 2.688 |
| AG: | 10.5 | V: | 4.26 in |
| Center Distance (in): | 5.25 in | BE: | 0.38 in |
| AF: | 0.38 | G: | 3.63 |
| U: | 1.25 in | LM: | 13.21 |
| AK: | 4.5 | AE2: | 0.97 |
| BD: | 5.88 | P: | 4.62 in |
| AB: | 6.76 | I: | 7.5 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 2 | Output Key: | 5/8 X 4.00 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Output RPM: | 29.2 | Output Diameter (in): | 2.688 in |
| Input Diameter (in): | 1.25 in | Input Keyway: | 1/4 X 3.00 in |
| Output Shaft Direction: | 2 | Bore Code: | 43 |
| Service Factor: | 1 | Assembly: | YFC-2 |
| Ratio Range: | 60:1 | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Motor Frame Size: | 56C |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Model Code: | 52YFC |
| Center Distance (in): | 5.25 | Input HP @ 1750 RPM: | 4.27 |
| Series Code: | OE | Ratio: | 60:1 |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

