How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | I: | 7.5 in |
| Center Distance (in): | 5.25 in | AK: | 4.5 |
| LM: | 13.21 | AA: | 15.19 |
| AE2: | 0.97 | AF: | 0.38 |
| V: | 4.26 in | AJ: | 5.88 |
| G: | 3.63 | BF: | 0.41 |
| U: | 1.25 in | AB: | 6.76 |
| BE: | 0.38 in | T: | 2.688 |
| L: | 10.88 in | BD: | 5.88 |
| LL: | 5.25 in | D: | 4.88 |
| H: | 0.53 in | P: | 4.62 in |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 2.688 in |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Output Key: | 5/8 X 4.00 |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 43 |
| Motor Frame Size: | 56C | Shaft Seal Material: | Viton |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Ratio Range: | 7.5:1 | Output RPM: | 233 |
| Ratio: | 7.5:1 | Assembly: | YFC-2 |
| Input RPM: | 1,750 | Input Diameter (in): | 1.25 in |
| Input Keyway: | 1/4 X 3.00 in | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 5.25 | Model Code: | 52YFC |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 24 |
| Overhung Load Rating (Output Shaft(lb)): | 2,562 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

