How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.25 in | AF: | 0.38 |
| I: | 7.5 in | AJ: | 5.88 |
| AG: | 10.5 | H: | 0.53 in |
| D: | 4.88 | L: | 10.88 in |
| LL: | 5.25 in | T: | 2.688 |
| BE: | 0.38 in | P: | 4.62 in |
| AK: | 4.5 | V: | 4.26 in |
| AE2: | 0.97 | LM: | 13.21 |
| G: | 3.63 | BD: | 5.88 |
| AA: | 15.19 | Center Distance (in): | 5.25 in |
| BF: | 0.41 | AB: | 6.76 |
Technical Specifications
| Model Code: | 52YFC | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| Assembly: | YFC-2 | Input Style: | Flexible Coupling Input |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Ratio: | 7.5:1 |
| Center Distance (in): | 5.25 | Service Factor: | 1 |
| Motor Frame Size: | 56C | No. of Gear Reductions: | Single |
| Ratio Range: | 7.5:1 | Bore Code: | 43 |
| Output Key: | 5/8 X 4.00 | Output Shaft Direction: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 24 |
| Input Keyway: | 1/4 X 3.00 in | Output RPM: | 233 |
| Shaft Seal Material: | Viton | Input Diameter (in): | 1.25 in |
| Output Diameter (in): | 2.688 in | Series Code: | OE |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,562 lb |

