How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | LL: | 5.25 in |
| BD: | 5.88 | T: | 2.688 |
| AE2: | 0.97 | AF: | 0.38 |
| L: | 10.88 in | LM: | 13.21 |
| H: | 0.53 in | D: | 4.88 |
| V: | 4.26 in | P: | 4.62 in |
| U: | 1.25 in | AK: | 4.5 |
| BF: | 0.41 | BE: | 0.38 in |
| G: | 3.63 | AG: | 10.5 |
| Center Distance (in): | 5.25 in | AA: | 15.19 |
| AB: | 6.76 | AJ: | 5.88 |
Technical Specifications
| Output RPM: | 21.9 | Bore Code: | 43 |
| Center Distance (in): | 5.25 | Input Diameter (in): | 1.25 in |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 2.91 |
| Output Shaft Assembly Code: | 2 | Input Style: | Flexible Coupling Input |
| Model Code: | 52YFC | Ratio: | 80:1 |
| Assembly: | YFC-2 | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Series Code: | OE | Input Keyway: | 1/4 X 3.00 in |
| Shaft Seal Material: | Viton | Motor Frame Size: | 56C |
| Output Key: | 5/8 X 4.00 | Output Diameter (in): | 2.688 in |
| Ratio Range: | 80:1 | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 5478 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

