How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.62 in | AE2: | 0.97 |
| AG: | 10.5 | LM: | 13.21 |
| BF: | 0.41 | AJ: | 5.88 |
| T: | 2.938 | G: | 3.63 |
| U: | 1.25 in | H: | 0.53 in |
| D: | 4.88 | AK: | 4.5 |
| BD: | 5.88 | AA: | 15.19 |
| Center Distance (in): | 5.25 in | V: | 4.26 in |
| LL: | 5.25 in | AF: | 0.38 |
| BE: | 0.38 in | L: | 10.88 in |
| I: | 7.5 in | AB: | 6.76 |
Technical Specifications
| Output Shaft Direction: | 2 | Ratio Range: | 10:1 |
| Ratio: | 10:1 | Series Code: | OE |
| Assembly: | YFC-2 | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Input Diameter (in): | 1.25 in |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 19.4 |
| Output RPM: | 175 | Output Shaft Assembly Code: | 2 |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Model Code: | 52YFC | Output Shaft: | Hollow Bore |
| Output Key: | 3/4 X 4.00 | Input Keyway: | 1/4 X 3.00 in |
| Bore Code: | 47 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 140TC | Output Diameter (in): | 2.938 in |
| Gear Type: | Worm | Center Distance (in): | 5.25 |
| Overhung Load Rating (Output Shaft(lb)): | 2,875 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

