How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 5.25 in | AE2: | 0.97 |
| I: | 7.5 in | AK: | 4.5 |
| G: | 3.63 | AG: | 10.5 |
| H: | 0.53 in | U: | 1.25 in |
| AF: | 0.38 | T: | 2.938 |
| AB: | 6.76 | D: | 4.88 |
| LM: | 13.21 | V: | 4.26 in |
| P: | 4.62 in | L: | 10.88 in |
| BE: | 0.38 in | BF: | 0.41 |
| BD: | 5.88 | AJ: | 5.88 |
| AA: | 15.19 | Center Distance (in): | 5.25 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 140TC |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Product Type: | Right Angle |
| Center Distance (in): | 5.25 | Assembly: | YFC-2 |
| Model Code: | 52YFC | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Input Diameter (in): | 1.25 in |
| Ratio Range: | 10:1 | Input HP @ 1750 RPM: | 19.4 |
| Input RPM: | 1,750 | Ratio: | 10:1 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Output RPM: | 175 | Bore Code: | 47 |
| Housing Material: | Cast Iron | Output Diameter (in): | 2.938 in |
| Input Keyway: | 1/4 X 3.00 in | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Series Code: | OE | Output Key: | 3/4 X 4.00 |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,875 lb |

