How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | AB: | 6.76 |
| H: | 0.53 in | LM: | 13.21 |
| BE: | 0.38 in | BD: | 5.88 |
| BF: | 0.41 | I: | 7.5 in |
| U: | 1.25 in | AK: | 4.5 |
| LL: | 5.25 in | P: | 4.62 in |
| V: | 4.26 in | L: | 10.88 in |
| G: | 3.63 | Center Distance (in): | 5.25 in |
| AJ: | 5.88 | D: | 4.88 |
| AG: | 10.5 | T: | 2.938 |
| AE2: | 0.97 | AA: | 15.19 |
Technical Specifications
| Input Diameter (in): | 1.25 in | Output Shaft: | Hollow Bore |
| Output Key: | 3/4 X 4.00 | Ratio: | 10:1 |
| Output Diameter (in): | 2.938 in | Input HP @ 1750 RPM: | 19.4 |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Center Distance (in): | 5.25 | Bore Code: | 47 |
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Motor Frame Size: | 140TC | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Model Code: | 52YFC |
| Ratio Range: | 10:1 | Input Keyway: | 1/4 X 3.00 in |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Output RPM: | 175 |
| Assembly: | YFC-2 | Shaft Seal Material: | Viton |
| Series Code: | OE | Output Shaft Assembly Code: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 2,875 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

