How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 5.25 in | AK: | 4.5 |
| L: | 10.88 in | AG: | 10.5 |
| P: | 4.62 in | AA: | 15.19 |
| Center Distance (in): | 5.25 in | H: | 0.53 in |
| G: | 3.63 | U: | 1.25 in |
| BE: | 0.38 in | T: | 2.938 |
| BD: | 5.88 | AJ: | 5.88 |
| D: | 4.88 | BF: | 0.41 |
| AF: | 0.38 | V: | 4.26 in |
| LM: | 13.21 | AB: | 6.76 |
| AE2: | 0.97 | I: | 7.5 in |
Technical Specifications
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Motor Frame Size: | 140TC | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 47 | No. of Gear Reductions: | Single |
| Output RPM: | 175 | Input Keyway: | 1/4 X 3.00 in |
| Output Key: | 3/4 X 4.00 | Assembly: | YFC-2 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 5.25 | Input HP @ 1750 RPM: | 19.4 |
| Service Factor: | 1 | Series Code: | OE |
| Output Diameter (in): | 2.938 in | Input Diameter (in): | 1.25 in |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 10:1 |
| Ratio: | 10:1 | Model Code: | 52YFC |
| Overhung Load Rating (Output Shaft(lb)): | 2,875 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

