How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.88 | V: | 4.26 in |
| T: | 2.938 | LM: | 13.21 |
| BD: | 5.88 | BE: | 0.38 in |
| P: | 4.62 in | Center Distance (in): | 5.25 in |
| L: | 10.88 in | AJ: | 5.88 |
| AF: | 0.38 | AK: | 4.5 |
| AE2: | 0.97 | BF: | 0.41 |
| G: | 3.63 | I: | 7.5 in |
| AA: | 15.19 | LL: | 5.25 in |
| H: | 0.53 in | AB: | 6.76 |
| U: | 1.25 in | AG: | 10.5 |
Technical Specifications
| Ratio: | 20:1 | Series Code: | OE |
| Output Diameter (in): | 2.938 in | Service Factor: | 1 |
| Output RPM: | 87.5 | Input Diameter (in): | 1.25 in |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Model Code: | 52YFC | Output Shaft: | Hollow Bore |
| Bore Code: | 47 | Housing Material: | Cast Iron |
| Center Distance (in): | 5.25 | Output Key: | 3/4 X 4.00 |
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Ratio Range: | 20:1 |
| Series: | OE Series - Worm Gear Reducers | Input Keyway: | 1/4 X 3.00 in |
| Motor Frame Size: | 140TC | Input HP @ 1750 RPM: | 11.3 |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Assembly: | YFC-2 |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

