How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.938 | Center Distance (in): | 5.25 in |
| P: | 4.62 in | L: | 10.88 in |
| LM: | 13.21 | BD: | 5.88 |
| LL: | 5.25 in | V: | 4.26 in |
| AE2: | 0.97 | AJ: | 5.88 |
| AK: | 4.5 | AG: | 10.5 |
| H: | 0.53 in | AA: | 15.19 |
| BE: | 0.38 in | G: | 3.63 |
| I: | 7.5 in | U: | 1.25 in |
| D: | 4.88 | BF: | 0.41 |
| AF: | 0.38 | AB: | 6.76 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 1.25 in |
| Input Keyway: | 1/4 X 3.00 in | Output Shaft Assembly Code: | 2 |
| Input HP @ 1750 RPM: | 11.3 | Ratio Range: | 20:1 |
| Housing Material: | Cast Iron | Output RPM: | 87.5 |
| Model Code: | 52YFC | Input RPM: | 1,750 |
| Gear Type: | Worm | Ratio: | 20:1 |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 47 |
| Output Key: | 3/4 X 4.00 | Reducer: | Worm - Right Angle |
| Series Code: | OE | Assembly: | YFC-2 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Output Diameter (in): | 2.938 in | Center Distance (in): | 5.25 |
| Motor Frame Size: | 140TC | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

