How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | Center Distance (in): | 5.25 in |
| H: | 0.53 in | LL: | 5.25 in |
| V: | 4.26 in | D: | 4.88 |
| AA: | 15.19 | BD: | 5.88 |
| P: | 4.62 in | AG: | 10.5 |
| U: | 1.25 in | AE2: | 0.97 |
| AF: | 0.38 | G: | 3.63 |
| BF: | 0.41 | AB: | 6.76 |
| LM: | 13.21 | BE: | 0.38 in |
| I: | 7.5 in | AK: | 4.5 |
| T: | 2.938 | L: | 10.88 in |
Technical Specifications
| Ratio Range: | 30:1 | Ratio: | 30:1 |
| Output RPM: | 58.3 | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 8.04 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Input Keyway: | 1/4 X 3.00 in |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Input Diameter (in): | 1.25 in |
| Gear Type: | Worm | Motor Frame Size: | 140TC |
| Model Code: | 52YFC | Bore Code: | 47 |
| Output Key: | 3/4 X 4.00 | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 5.25 |
| Service Factor: | 1 | Series Code: | OE |
| Reducer: | Worm - Right Angle | Assembly: | YFC-2 |
| Output Diameter (in): | 2.938 in | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

