How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | L: | 10.88 in |
| T: | 2.938 | I: | 7.5 in |
| LM: | 13.21 | BD: | 5.88 |
| LL: | 5.25 in | AK: | 4.5 |
| AE2: | 0.97 | Center Distance (in): | 5.25 in |
| H: | 0.53 in | AA: | 15.19 |
| AF: | 0.38 | AG: | 10.5 |
| U: | 1.25 in | V: | 4.26 in |
| P: | 4.62 in | BF: | 0.41 |
| D: | 4.88 | AB: | 6.76 |
| G: | 3.63 | AJ: | 5.88 |
Technical Specifications
| Input Diameter (in): | 1.25 in | Series Code: | OE |
| Ratio Range: | 40:1 | Bore Code: | 47 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 140TC |
| Output Diameter (in): | 2.938 in | No. of Gear Reductions: | Single |
| Model Code: | 52YFC | Assembly: | YFC-2 |
| Center Distance (in): | 5.25 | Ratio: | 40:1 |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 6.29 | Gear Type: | Worm |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Output Shaft Direction: | 2 | Housing Material: | Cast Iron |
| Output RPM: | 43.8 | Input Keyway: | 1/4 X 3.00 in |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Output Key: | 3/4 X 4.00 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

